??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW R14KC-UAD15F-BP00,15-GS75-506
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW R14KC-UAD15F-BP00,15-GS75-506
VERF
Availability
Available
BC
Order code
BAW0064
TC
Artikelbezeichnung
BAW R14KC-UAD15F-BP00,15-GS75-506
PX
Product view
56961_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
R14
W
Gewicht
0.029 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 20 x 15 x 42 mm, Style Housing = block style, Installation = non-flush, Range = 2...15 mm, Analog output = Analog, voltage 0…10 V, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±200 µm, Non-linearity max. = ±1000 µm, Housing material = PA 12, Material sensing surface = PA 12, Connection = Cable with connector, M8x1-Male, 4-pin, 150 mm, PU, Operating voltage Ub = 15...30 VDC, Ambient temperature = -10...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.